SKINTOP® DV

SKINTOP® DV, PG multiple sealing inserts, prevents humidity from seeping in, as protection of unused connection points

Reliability Assembly time

CE

Article number Article designation / size Ø F mm Height (mm) Base Unit Price (base price)
SKINTOP® DV
53800640
DV 7 7.0 6.5
53800641
DV 9 8.5 7.5
53800579
DV 11 10.5 8.5
53800583
DV 13,5 12.5 8.5
53800642
DV 16 14.5 9.0
53800643
DV 21 18.5 11.0
Available from stock
Available soon
Not available

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -30°C to +100°C

Benefits

  • Prevents humidity from seeping into the housing

Application range

  • These seals are placed into the sealing ring of the SKINTOP® cable glands.
  • Preparations
  • Protection of unused connection points

Note

  • When assembled professionally and properly, the protection class of IP 68 can be reached
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit