SKINTOP® DIX-DV

SKINTOP® DIX-DV, PG multiple sealing inserts, prevents water and dust penetrating into unused bore holes

Assembly time Optimum strain relief Reliability

Article number Article designation / size Ø F mm Height (mm) Base Unit Price (base price)
53100003
DIX-DV 3 x 9 3 9
53100004
DIX-DV 4 x 9 4 9
53100005
DIX-DV 5 x 11 5 11
53100055
DIX-DV 5,5 x 11 5.5 11
53100006
DIX-DV 6 x 14 6 14
53100007
DIX-DV 7 x 14 7 14
53100008
DIX-DV 8 x 14 8 14
53100009
DIX-DV 9 x 14 9 14
Available from stock
Available soon
Not available

Benefits

  • Prevents water and dust penetrating into unused bore holes of SKINTOP® DIX multiple sealing inserts

Application range

  • For inserting into unoccupied holes of the SKINTOP® DIX multiple sealing inserts, to ensure protection class.

Note

  • When assembled professionally and properly, the protection class of IP 68 can be reached
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Colour delivered

  • Natural

Material

  • Polyamide

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.