SKINDICHT® ZS/ZS-XL

SKINDICHT® ZS/ZS-XL, brass fittings with PG connection thread, as an extension or spare part, -XL offers a long connection thread

Space requirement

CE

Article number Article designation / size SW wrench size mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® ZS
52100010
PG 7 14 5 100
52100020
PG 9 17 6 100
52100030
PG 11 20 6 100
52100040
PG 13,5 22 6.5 100
52100050
PG 16 24 6.5 50
52100060
PG 21 30 7 50
52100070
PG 29 40 8 25
52100080
PG 36 50 9 10
52100090
PG 42 57 10 10
52100100
PG 48 64 10 10
SKINDICHT® ZS-XL
52020940
PG 9 17 15 100
52020930
PG 11 20 15 100
52020950
PG 13,5 22 15 100
52020960
PG 16 24 15 50
52020970
PG 21 30 15 50
52020980
PG 29 40 15 25
52020990
PG 36 50 15 10
52021000
PG 42 57 15 10
52021010
PG 48 64 15 10
Available from stock
Available soon
Not available

Benefits

  • Can be used as an extension part or spare part
  • Assembling with a wrench

Application range

  • Hexagonal converter from a PG outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings

Product Make-up

  • PG connection thread

Note

  • SKINDICHT® ZS-XL offers a long connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.