SKINDICHT® STK

SKINDICHT® STK, PVC dust protection, placed under the cap nut, prevents dust and dirt from getting into the housing

Reliability

Article number Article designation / size Thread, male PG Suitable for SKINDICHT® SVRN-M, SHZ-M, SKZ-M, SVR-M, SVRE-M, SHVE-M, SHV-M Pieces / PU Base Unit Price (base price)
SKINDICHT® STK
52020818
STK 7 7 M 12 500
52020820
STK 9 9 M 16 500
52020830
STK 11 11 M 20/11 250
52020840
STK 13,5 13.5 M 20/13,5 250
52020850
STK 16 16 M 20/16 250
52020860
STK 21 21 M 25 250
52020870
STK 29 29 M 32 100
52020880
STK 36 36 M 40 100
52020890
STK 42 42 M 50 50
52020900
STK 48 48 M 63 50
Available from stock
Available soon
Not available

Benefits

  • Prevents dust and dirt from getting into the housing

Application range

  • This dust protector can be placed under the cap nut of the cable gland

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • White

Material

  • PVC

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.