SKINDICHT® SM

SKINDICHT® SM, counter nuts for thin walled-housings with through-holes, to counter a gland

CE

Article number Article designation / size Height (mm) SW wrench size mm Far corner dimension Pieces / PU Base Unit Price (base price)
SKINDICHT® SM
52003490
PG 7 2.8 15 16.6 100
52003500
PG 9 2.8 18 20 100
52003510
PG 11 3.0 21 23.5 100
52003520
PG 13,5 3.0 23 25.5 100
52003530
PG 16 3.0 26 29 100
52003540
PG 21 3.5 32 35.5 50
52003550
PG 29 3.5 41 45 50
52003560
PG 36 5.0 51 56 25
52003570
SM 42 5.0 60 65 25
52003580
PG 48 5.5 64 69 25
Available from stock
Available soon
Not available

Application range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.