SKINDICHT® SM-PE

SKINDICHT® SM-PE, counter nut with cutting edges to cut through the insulating layer, for glands used in EMC applications

CE

Article number Article designation / size Height (mm) SW wrench size mm Far corner dimension Pieces / PU Base Unit Price (base price)
SKINDICHT® SM-PE
52103200
PG 7 4.7 15 17.3 100
52103210
PG 9 4.7 18 20.8 100
52103220
PG 11 4.7 21 24.3 100
52103230
PG 13,5 4.7 23 26.6 100
52103240
PG 16 4.7 26 30 100
52103250
PG 21 5.2 32 37 50
52103260
PG 29 5.7 41 47.3 50
52103270
PG 36 6.5 51 58.9 50
Available from stock
Available soon
Not available

Benefits

  • Cutting edges cut through the insulating layer, thus guaranteeing an optimum EMC contact

Application range

  • For lacquered, anodised or powder-coated housings.

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.