SKINDICHT® GMK

SKINDICHT® GMK, polystyrene counter nuts with PG connection thread, for locking cable glands in boreholes without thread

CE

Article number Article designation / size Height (mm) SW wrench size mm Pieces / PU Base Unit Price (base price)
SKINDICHT® GMK
52000110
PG 7 5.0 19 100
52000120
PG 9 5.0 22 100
52000130
PG 11 5.0 24 100
52000140
PG 13,5 6.0 27 100
52000150
PG 16 6.0 30 100
52000160
PG 21 7.0 36 50
52000170
PG 29 7.0 46 50
52000180
PG 36 8.0 60 25
52000190
PG 42 8.0 65 25
52000200
PG 48 8.0 70 25
Available from stock
Available soon
Not available

Benefits

  • Supporting surface for spanner means scratches on the housing are avoided

Application range

  • For locking SKINDICHT® cable glands in boreholes without thread.

Product Make-up

  • PG connection thread

Note

  • SKINTOP® GMP-GL counter nuts are recommended if there are high mechanical stress and high torques for tightening are required

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Polystyrene

Temperature range

  • -20°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.