SKINDICHT® BLK / BLK-GL

SKINDICHT® BLK / BLK-GL, blind plug with PG connection thread, for closing pre-threaded holes

CE

Article number Article designation / size Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® BLK
52005949
PG 7 6 100
52005950
PG 9 6 100
52005960
PG 11 6 100
52005970
PG 13,5 6 100
52005980
PG 16 6 100
52005990
PG 21 8 50
52006000
PG 29 8 50
52006010
PG 36 10 25
52006020
PG 42 10 25
52006030
PG 48 12 25
SKINDICHT® BLK-GL
52024848
PG 7 6 100
52024849
PG 9 6 100
52024850
PG 11 6 100
52024851
PG 13,5 6 100
52024852
PG 16 6 100
52024853
PG 21 8 50
52024854
PG 29 8 50
52024855
PG 36 10 25
52024856
PG 42 10 25
52024857
PG 48 12 25
Available from stock
Available soon
Not available

Benefits

  • For closing pre-threaded holes

Application range

  • Control cabinet manufacturing
  • Distribution box
  • Junction boxes

Product features

  • Assembling with screwdriver

Product Make-up

  • PG connection thread

Note

  • SKINDICHT® BLK-GL offers high stability due to glass fibre reinforcement

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • with O-ring fitted

Colour delivered

  • Light grey (RAL 7035)

Material

  • BLK: polystyrene
    BLK-GL: glass fibre-reinforced polyamide

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • BLK: -20°C to +70°C
    BLK-GL: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.