SKINDICHT® BL

SKINDICHT® BL, brass blind plug with PG connection thread, assembling with screwdriver

Robust

CE

Article number Article designation / size Pieces / PU Base Unit Price (base price)
SKINDICHT® BL
52002680
PG 7 100
52003390
PG 9 100
52003400
PG 11 100
52003410
PG 13,5 100
52003420
PG 16 100
52003430
PG 21 50
52003440
PG 29 50
52003450
PG 36 25
52003460
PG 42 10
52002790
PG 48 10
SKINDICHT® BL with O-ring
54001610
PG 7 100
54000071
PG 9 100
54000040
PG 11 100
54001630
PG 13,5 100
54001640
PG 16 100
54001660
PG 21 50
54001620
PG 29 50
54001650
PG 36 25
54001670
PG 42 10
54001680
PG 48 10
Available from stock
Available soon
Not available

Benefits

  • For closing pre-threaded holes

Application range

  • Machine and equipment manufacturing
  • Electric motor manufacturing

Product features

  • Assembling with screwdriver

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Material

  • Body: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • With O-ring: -20°C to +100°C
    Without O-ring: -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.