SKINDICHT® SHV cone seal

Article number PG size/clear opening Inner Ø (mm) Length (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SHV CR
52021120
SHV 7/ 5.0 5.0 13.8 100
52021130
SHV 9/ 6.0 6.0 14.8 100
52021140
SHV 9/ 7.0 7.0 14.8 100
52021150
SHV 11/ 7.0 7.0 17.5 100
52021160
SHV 11/ 9.0 9.0 17.0 100
52021180
SHV13.5/ 9.0 9.0 18.5 100
52021170
SHV13.5/ 11.0 11.0 18.5 100
52021190
SHV 16/ 11.0 11.0 19.5 50
52021200
SHV 16/ 13.0 13.0 19.5 50
52021210
SHV 16/ 15.0 15.0 19.5 50
52024460
SHV 21/ 16.0 16.0 19.8 50
52021220
SHV 21/ 18.0 18.0 19.8 50
52021230
SHV 21/ 20.0 20.0 19.8 50
52021240
SHV 29/ 22.0 22.0 24.0 25
52021250
SHV 29/ 24.0 24.0 24.0 25
52021260
SHV 29/ 26.0 26.0 24.0 25
SKINDICHT® SHV FKM
52021259
SHV 7/ 5.0 5.0 13.8 100
52021146
SHV 9/ 6.0 6.0 14.8 100
52021261
SHV 9/ 7.0 7.0 14.8 100
52021262
SHV 11/ 7.0 7.0 17.5 100
52021263
SHV 11/ 9.0 9.0 17.0 100
52021271
SHV 13.5/ 9.0 9.0 18.5 100
52021272
SHV 13.5/ 11.0 11.0 18.5 100
52021265
SHV 16/ 13.0 13.0 19.5 50
52021269
SHV 16/ 15.0 15.0 19.5 50
52021268
SHV 21/ 18.0 18.0 19.5 50
52021266
SHV 21/ 20.0 20.0 19.8 50
52021267
SHV 29/ 22.0 22.0 19.8 50
Available from stock
Available soon
Not available

Benefits

  • SKINDICHT® SHV CR resistant to oil, dust and water
  • SKINDICHT® SHV FKM for high temperatures
  • SKINDICHT® SHV FKM resistant to oils, solvents, acids and chemicals

Application range

  • Sealing cone for SKINDICHT® cable glands.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000451
  • ETIM 5.0 Class-Description: Cable plug sealing clamp

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000451
  • ETIM 6.0 Class-Description: Cable plug sealing clamp

Colour delivered

  • CR: black
    FKM: red

Material

  • CR
    FKM

Temperature range

  • CR: -20°C to +80°C
    FKM: -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.