SKINDICHT® MA-PG/M

SKINDICHT® MA-PG/M, nickel-plated brass adapter with PG connection thread as adapter from a PG outer thread to a metric inner thread

Article number Form PG size Thread, female M2 Pieces / PU Base Unit Price (base price)
SKINDICHT® MA-PG/M
52104490
B 7 12 x 1.5 100
52104491
B 9 16 x 1.5 50
52104492
A 11 16 x 1.5 50
52104493
B 11 20 x 1.5 50
52104494
B 13.5 20 x 1.5 50
52104495
A 16 20 x 1.5 50
52104496
B 16 25 x 1.5 50
52104497
A 21 20 x 1.5 50
52104498
A 21 25 x 1.5 50
52104499
B 21 32 x 1.5 50
52104500
A 29 25 x 1.5 25
52104501
A 29 32 x 1.5 25
52104502
B 29 40 x 1.5 10
52104503
A 36 40 x 1.5 10
Available from stock
Available soon
Not available

Benefits

  • Adapter from a PG outer thread to a metric inner thread

Application range

  • Housings
  • Industrial connectors
  • Machines

Product Make-up

  • PG connection thread

Product Make-up

  • Form A: knurl
  • Form B: smooth

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.