SKINDICHT® SR-SV-M

SKINDICHT® SR-SV-M, robust, metric cable gland for high temperatures, seawater-resistant and resistant to oils, acids and chemicals

Mechanical resistance Optimum strain relief Temperature-resistant

CE

Article number Article designation / size Clamping range ØF mm Max. fitting size for installation (mm) Function thread PG SW1/SW2 mm Overall length C (mm) Thread length D mm Clear opening F (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SR-SV-M
52105820
M 20 x 1,5 5.5 - 7.0 28 11 22 / 20 56.0 6 7.0 25
52105830
M 20 x 1,5 7.5 - 9.0 28 11 22 / 20 56.0 6 9.0 25
52105840
M 20 x 1,5 7.5 - 9.0 32 13.5 22 / 22 61.5 6 9.0 25
52105850
M 20 x 1,5 8.5 - 11.0 32 13.5 22 / 22 61.5 6 11.0 25
52105860
M 20 x 1,5 10.5 - 13.0 32 13.5 22 / 22 61.5 6 13.0 25
52105870
M 20 x 1,5 11.0 - 13.0 35 16 24 / 24 66.5 6 13.0 10
52105880
M 20 x 1,5 12.0 - 15.0 35 16 24 / 24 66.5 6 15.0 10
52105890
M 25 x 1,5 13.5 - 15.0 40 21 30 / 30 79.0 7 15.0 10
52105900
M 25 x 1,5 15.5 - 17.0 46 21 30 / 30 79.0 7 17.0 10
52105910
M 25 x 1,5 16.5 - 19.0 46 21 30 / 30 79.0 7 19.0 10
Available from stock
Available soon
Not available

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • High strain relief
  • Robust

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
  • Machine and turbine manufacturing
  • Power plant engineering
  • Laboratory

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • EMC version is available upon request
  • Example description:
    SR-SV-M 20/11/7
    20 = metric connection thread
    11 = PG function thread
    7 = clear opening of seal

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    O-ring: FKM
    Anti-kink protection: FKM

Protection rating

  • IP 65

Temperature range

  • -20°C to +165°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.