SKINDICHT® SR-M

SKINDICHT® SR-M, robust, metric cable gland with reliable bending and anti-kink protection for cables with large outer diameters

Mechanical resistance Optimum strain relief

CE

Article number Article designation / size Clamping range ØF mm Max. fitting size for installation (mm) Function thread PG SW1/SW2 mm Overall length C (mm) Thread length D mm Clear opening F (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SR-M
52106410
M 12 x 1,5 4.0 - 5.0 23 7 14 / 15 49.0 5 5.0 50
52106420
M 16 x 1,5 5.5 - 7.0 25 9 18 / 17 50.0 5 7.0 50
52106430
M 20 x 1,5 5.5 - 7.0 28 11 22 / 20 55.0 6 7.0 25
52106440
M 20 x 1,5 7.5 - 9.0 28 11 22 / 20 55.0 6 9.0 25
52106450
M 20 x 1,5 7.5 - 9.0 32 13.5 22 / 22 60.0 6 9.0 25
52106460
M 20 x 1,5 9.0 - 11.0 32 13.5 22 / 22 60.0 6 11.0 25
52106470
M 20 x 1,5 11.0 - 13.0 32 13.5 22 / 22 60.0 6 13.0 25
52106480
M 20 x 1,5 12.0 - 13.0 35 16 24 / 24 65.0 6 13.0 25
52106481
M 20 x 1,5 13.0 - 15.0 35 16 24 / 24 66.0 6 15.0 25
52106490
M 25 x 1,5 12.5 - 15.0 46 21 30 / 30 78.5 7 15.0 25
52106500
M 25 x 1,5 14.0 - 17.0 46 21 30 / 30 78.5 7 17.0 25
52106510
M 25 x 1,5 17.0 - 19.0 46 21 30 / 30 78.5 7 19.0 25
52106520
M 25 x 1,5 17.0 - 20.0 46 21 30 / 30 78.5 7 20.0 25
52106530
M 32 x 1,5 19.0 - 20.0 59 29 40 / 41 90.5 8 20.0 10
52106540
M 32 x 1,5 22.0 - 23.0 59 29 40 / 41 90.5 8 23.0 10
52106550
M 32 x 1,5 23.0 - 25.0 59 29 40 / 41 90.5 8 25.0 10
52106560
M 40 x 1,5 24.0 - 26.0 70 36 50 / 50 108.0 8 26.0 5
52106570
M 40 x 1,5 28.0 - 30.0 70 36 50 / 50 108.0 8 30.0 5
52106580
M 40 x 1,5 31.0 - 33.0 70 36 50 / 50 108.0 8 33.0 5
52106590
M 40 x 1,5 33.0 - 34.5 70 36 50 / 50 108.0 8 35.0 5
52106600
M 50 x 1,5 31.0 - 34.5 75 42 57 / 57 111.0 9 35.0 5
52106610
M 50 x 1,5 32.0 - 38.0 75 42 57 / 57 111.0 9 38.0 5
52106620
M 50 x 1,5 37.0 - 40.0 75 42 57 / 57 111.0 9 40.0 5
52106630
M 63 x 1,5 32.0 - 40.0 83 48 66 / 64 118.0 10 40.0 1
52106640
M 63 x 1,5 36.0 - 44.0 83 48 66 / 64 118.0 10 44.0 1
Available from stock
Available soon
Not available

Benefits

  • Reliable bending and anti-kink protection
  • High strain relief
  • Robust
  • For cables with large outer diameters
  • High degree of protection

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Portable equipment
  • Building sites
  • Moving machine parts

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • For EMC version, refer to SKINDICHT® SRE-M
  • Example description:
    SR-M 12/7/5
    12 = metric connection thread
    7 = PG function thread
    5 = clear opening of seal

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Metal parts: nickel-plated brass
    O-ring: NBR
    Anti-kink protection: CR/NBR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.