e-Shop

SKINDICHT® SVRN-M

SKINDICHT® SVRN-M, metric cable gland with high mechanical stability and optimal strain relief, with hexagonal fitting

Good chemical resistanceCorrosion-resistantMechanical resistanceOptimum strain relief

CE

Article number Article designation / sizeFunction thread PGSW1/SW2 mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® SVRN-M
52104800
M 12 x 1,5714.0 / 13.020.655.0100
52104810
M 12 x 1,5714.0 / 13.020.656.0100
52104820
M 12 x 1,5714.0 / 13.020.657.0100
52104830
M 16 x 1,5918.0 / 15.021.657.0100
52104840
M 16 x 1,5918.0 / 15.021.658.0100
52104850
M 16 x 1,5918.0 / 15.021.659.0100
52104860
M 20 x 1,51122.0 / 18.023.6610.050
52104870
M 20 x 1,51122.0 / 18.023.6611.050
52104890
M 20 x 1,513.522.0 / 20.025.6612.050
52104900
M 20 x 1,51624.0 / 22.026.6613.050
52104910
M 20 x 1,51624.0 / 22.026.6614.050
52104920
M 25 x 1,52130.0 / 28.029.6718.050
52104930
M 32 x 1,52940.0 / 37.032.6827.050
52104940
M 40 x 1,53650.0 / 47.037.6834.020
Available from stock
In stock in Germany
Not available

Benefits

  • High mechanical stability
  • Optimum strain relief

Application range

  • Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Example order identification:
    SVRN-M 12 / 7 / 5
    12 = Connection thread metric
    7 = Function thread PG
    5 = Clear width F

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    Sealing ring: CR/NBR

Protection rating

  • IP 54

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.