SKINDICHT® SHV-M

SKINDICHT® SHV-M, robust special sealing cable gland, watertight with high strain relief, gentle cable clamping

Optimum strain relief Robust Waterproof

CE

Article number Article designation / size Clamping range ØF mm Function thread PG SW1/SW2 mm Overall length C (mm) Thread length D mm Clear opening seal Pieces / PU Base Unit Price (base price)
SKINDICHT® SHV-M
52105270
M 12 x 1,5 3 - 4.8 7 14.0 / 14.0 26.0 5 5.0 50
52105280
M 16 x 1,5 4.5 - 5.8 9 18.0 / 17.0 26.5 5 6.0 50
52105290
M 16 x 1,5 5.5 - 6.8 9 18.0 / 17.0 26.5 5 7.0 50
52105300
M 20 x 1,5 6 - 6.8 11 22.0 / 20.0 31.0 6 7.0 25
52105310
M 20 x 1,5 6.5 - 8.8 11 22.0 / 20.0 31.0 6 9.0 25
52105320
M 20 x 1,5 6.5 - 8.8 13.5 22.0 / 22.0 32.5 6 9.0 25
52105330
M 20 x 1,5 9 - 10.8 13.5 22.0 / 22.0 32.5 6 11.0 25
52105340
M 20 x 1,5 9 - 10.8 16 24.0 / 24.0 34.5 6 11.0 25
52105350
M 20 x 1,5 9.5 - 12.8 16 24.0 / 24.0 34.5 6 13.0 25
52105360
M 20 x 1,5 13 - 14.8 16 24.0 / 24.0 34.5 6 15.0 25
52105370
M 25 x 1,5 13.5 - 15.8 21 30.0 / 30.0 38.5 7 16.0 25
52105380
M 25 x 1,5 15 - 17.8 21 30.0 / 30.0 38.5 7 18.0 25
52105390
M 25 x 1,5 17.5 - 19.8 21 30.0 / 30.0 38.5 7 20.0 25
52105400
M 32 x 1,5 17.5 - 21.8 29 40.0 / 40.0 42.5 8 22.0 10
52105410
M 32 x 1,5 19 - 23.8 29 40.0 / 40.0 42.5 8 24.0 10
52105420
M 32 x 1,5 23 - 25.8 29 40.0 / 40.0 42.5 8 26.0 10
Available from stock
Available soon
Not available

Benefits

  • Watertight
  • Gentle cable clamping
  • Robust
  • High strain relief

Application range

  • Watertight cable gland with conical sealing element.
  • Pumps
  • Floater switches

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Suitable accessory: SKINDICHT® SHV sealing cones
  • Example description:
    SHV-M 20/11/7
    20 = metric connection thread
    11 = PG function thread
    7 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.