SKINDICHT® MINI NBR

SKINDICHT® MINI, cable gland for the smallest conductor sizes and high packing density, gentle cable clamping and high degree of protection

Supplementary automation components from Lapp Space requirement

CE

Article number Article designation / size Clamping range ØF mm SW wrench size mm Overall length C (mm) Thread length D mm Clear opening F (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® MINI NBR
52001860
M 6 x 1 2 - 3 9 19.7 5 3.0 50
52001880
M 8 x 1 3.5 - 5 11 20.5 5 5.5 50
52001895
M 10 x 1 5.5 - 7 14 22.3 5 7.4 50
Available from stock
Available soon
Not available

Benefits

  • High degree of protection
  • For the smallest conductor sizes
  • Low height
  • Gentle cable clamping
  • High packing density

Application range

  • For use wherever there is limited assembly space.
  • Sensors
  • Measurement and control technology

Product features

  • Suitable for use in oily surroundings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Recommendation of torque
    M 6 x 1 1,5 Nm
    M 8 x 1 3,0 Nm
    M 10 x 1 6,0 Nm

Material

  • Body: Nickel-plated brass
    Sealing: CR/NBR

Protection rating

  • IP 66
  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.