SKINDICHT® CN-M

SKINDICHT® CN-M, special sealing cable gland for use under tough conditions, seawater-resistant, for high mechanical stress

Good chemical resistance Corrosion-resistant Mechanical resistance Robust Temperature-resistant

CE ECOLAB

Article number Article designation / size Clamping range ØF mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® CN-M
52032580
M 12 x 1,5/1 3.5 - 5 17 27.0 10 5
52032590
M 12 x 1,5/2 5 - 6.5 17 27.0 10 5
52032600
M 12 x 1,5/3 6.5 - 8 17 27.0 10 5
52032610
M 16 x 1,5 8 - 10.5 18 30.0 10 5
52032620
M 20 x 1,5 11 - 15 24 31.0 10 5
52032630
M 25 x 1,5 16 - 20.5 30 36.0 11 5
52032640
M 32 x 1,5 21 - 25.5 36 41.0 13 5
52032650
M 40 x 1,5 28.5 - 33 46 44.0 13 1
52032660
M 50 x 1,5 37 - 42 55 48.0 14 1
52032670
M 63 x 1,5 46 - 52 70 51.0 14 1
Available from stock
Available soon
Not available

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • For high mechanical stress
  • High corrosion-resistance

Application range

  • Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
  • Pharmaceutical and petrochemical industry
  • Offshore sector
  • Wind power plants
  • Brickworks

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to the chart to find a suitable counter-nut for SKINDICHT® SM-M INOX

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: chrome-nickel steel in accordance with DIN, material no. 1.4305
    Inner seal: FPM
    O-ring: FPM

Protection rating

  • IP 68 - 5 bar
  • IP 69

Temperature range

  • -40°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.