SKINDICHT® SVFK-M

SKINDICHT® SVFK-M, metric polyamide flat cable glands with tolerance, clamping of two flat cables

Wide clamping range Maximum vibration protection Assembly time

CE

Article number Article designation / size Min./max. flat cable width PL_DYN_DICKEKABEL SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SVFK-M
52107900
M 25 x 1,5 - / 15 - - 5.0 27.0 / 23.0 41.0 11 25
52107901
M 32 x 1,5 10.0 / 21 3.0 - 8.0 36.0 / 30.0 39.0 10 25
52107902
M 40 x 1,5 16.0 / 28 4.0 - 11.5 42.0 / 40.0 44.0 11 25
52107903
M 50 x 1,5 26.0 / 35 4.0 - 11.5 53.0 / 50.0 50.5 11 5
52107904
M 50 x 1,5 30.0 / 40 5.0 - 12.0 60.0 / 55.0 53.5 11 5
52107905
M 63 x 1,5 36.0 / 45 5.0 - 12.0 65.0 / 60.0 54.5 11 5
Available from stock
Available soon
Not available

Benefits

  • Economical type
  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Tolerance
  • Large opening allows clamping of up to two flat cables

Application range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
  • Counter nut to be used: SKINTOP® GMP-GL-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Colour delivered

  • Light grey (RAL 7035)

Material

  • Body: Polyamide
    Special sealing insert: CR

Protection rating

  • IP 54

Temperature range

  • -30°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.