SKINDICHT® SRE-M

SKINDICHT® SRE-M,metric cable gland with perfect seal with anti-kink protection, high degree of protection and cable-protecting strain relief

Mechanical resistance Optimum strain relief Interference signals

CE

Article number Article designation / size Function thread PG Outer sheath clamping range ØF mm Inner sheath clamping range (mm) SW1/SW2 mm Overall length C mm Thread length D mm Clear opening earthing sleeve ØB Clear opening F (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SRE-M
52105600
M 20 x 1,5 13.5 7.5 - 9 4.5 - 6 22 / 22 59.5 6 6 9.0 25
52105610
M 20 x 1,5 13.5 9 - 11 5.5 - 7 22 / 22 59.5 6 7 11.0 25
52105620
M 20 x 1,5 16 11 - 13 7 - 9 24 / 24 64.5 6 9 13.0 25
52105630
M 20 x 1,5 16 11 - 13 8 - 10 24 / 24 64.5 6 10 13.0 25
52105640
M 20 x 1,5 16 13.5 - 15 9 - 11 24 / 24 64.5 6 11 15.0 25
52105650
M 25 x 1,5 21 13.5 - 15 10 - 12 30 / 30 78.0 7 12 15.0 25
52105660
M 25 x 1,5 21 15 - 17 12 - 14 30 / 30 78.0 7 14 17.0 25
52105670
M 25 x 1,5 21 17 - 19 13 - 15 30 / 30 78.0 7 15 19.0 25
52105680
M 25 x 1,5 21 18 - 20 14 - 16 30 / 30 78.0 7 16 20.0 25
52105690
M 32 x 1,5 29 18 - 20 15 - 17 40 / 40 90.0 8 17 20.0 10
52105700
M 32 x 1,5 29 21 - 23 17 - 19 40 / 40 90.0 8 19 23.0 10
52105710
M 40 x 1,5 36 23.5 - 26 20 - 22 50 / 50 108.0 8 22 26.0 5
52105720
M 40 x 1,5 36 27 - 30 22 - 24 50 / 50 108.0 8 24 30.0 5
52105730
M 40 x 1,5 36 30 - 33 26 - 28 50 / 50 108.0 8 28 33.0 5
52105740
M 40 x 1,5 36 32 - 35 28 - 30 50 / 50 108.0 8 30 35.0 5
Available from stock
Available soon
Not available

Benefits

  • Perfect seal with anti-kink protection
  • Optimum, low-resistance 360° screen contact
  • Cable-protecting strain relief
  • Gentle cable clamping
  • High degree of protection

Application range

  • Earthing gland with additional anti-kink protection. For applications where electrical interference fields can occur.
  • Moving machine parts
  • Conveyor and transport systems
  • Production lines
  • Measurement and control technology

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
  • Example description:
    SRE-M 20/13.5/9/6
    20 = metric connection thread
    13.5 = PG function thread
    9 = clear opening of anti-kink sleeve (F)
    6 = clear opening of earthing sleeve (B)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    Earthing sleeve: plain brass
    Anti-kink sleeve: CR/NBR
    O-ring: NBR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.