SKINDICHT® SHVE-M

SKINDICHT® SHVE-M, metric brass cable gland with high degree of protection, low-resistance 360° screen contact and high strain relief

Optimum strain relief Interference signals Waterproof

CE

Article number Article designation / size Function thread PG Outer sheath clamping range ØF mm Inner sheath clamping range (mm) SW1/SW2 mm Overall length C (mm) Thread length D mm Clear opening earthing sleeve ØB Clear opening F (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SHVE-M
52106860
M 16 x 1,5 9 4.5 - 5.8 2.2 - 3.2 18 / 17 26.5 5 3.2 6.0 25
52106870
M 16 x 1,5 9 4.5 - 6.8 2.2 - 3.2 18 / 17 26.5 5 3.2 7.0 25
52106880
M 16 x 1,5 9 5.5 - 5.8 2.6 - 3.6 18 / 17 26.5 5 3.6 6.0 25
52106890
M 16 x 1,5 9 5.5 - 6.8 2.6 - 3.6 18 / 17 26.5 5 3.6 7.0 25
52106910
M 20 x 1,5 11 3 - 6.8 3.5 - 4.5 22 / 20 31.0 6 4.5 7.0 25
52106920
M 20 x 1,5 11 6 - 8.8 3.5 - 4.5 22 / 20 31.0 6 4.5 9.0 25
52106930
M 20 x 1,5 13.5 6.5 - 8.8 3.5 - 5 22 / 22 32.0 6 5 9.0 25
52106940
M 20 x 1,5 13.5 6 - 8.8 4.5 - 6 22 / 22 32.0 6 6 9.0 25
52106950
M 20 x 1,5 13.5 8 - 10.8 5.5 - 7 22 / 22 32.0 6 7 11.0 25
52106960
M 20 x 1,5 16 8.5 - 10.8 6 - 8 24 / 24 34.5 6 8 11.0 25
52106970
M 20 x 1,5 16 10 - 12.8 7 - 9 24 / 24 34.5 6 9 13.0 25
52106980
M 20 x 1,5 16 10 - 12.8 8 - 10 24 / 24 34.5 6 10 13.0 25
52106990
M 20 x 1,5 16 12.5 - 14.8 9 - 11 24 / 24 34.5 6 11 15.0 25
52107000
M 25 x 1,5 21 13 - 15.8 10 - 12 30 / 30 39.0 7 12 16.0 25
52107010
M 25 x 1,5 21 13 - 15.8 11 - 13 30 / 30 39.0 7 13 16.0 25
52107020
M 25 x 1,5 21 15.5 - 17.8 12 - 14 30 / 30 39.0 7 14 18.0 25
52107030
M 25 x 1,5 21 15 - 17.8 13 - 15 30 / 30 39.0 7 15 18.0 25
52107040
M 25 x 1,5 21 17.5 - 19.8 14 - 16 30 / 30 39.0 7 16 20.0 25
52107050
M 32 x 1,5 29 19 - 21.8 15 - 17 40 / 40 45.5 8 17 22.0 10
52107060
M 32 x 1,5 29 18 - 23.8 16 - 18 40 / 40 45.5 8 18 22.0 10
52107070
M 32 x 1,5 29 20 - 23.8 17 - 19 40 / 40 45.5 8 19 24.0 10
52107080
M 32 x 1,5 29 23 - 25.8 17 - 19 40 / 40 45.5 8 19 26.0 10
Available from stock
Available soon
Not available

Benefits

  • Optimum, low-resistance 360° screen contact
  • High degree of protection
  • High strain relief

Application range

  • Earthing gland, for applications where electrical interference fields can occur.
  • Medical engineering
  • Frequency converters
  • Airports
  • Measurement and control technology

Product Make-up

  • 1 fitting
  • 2 earth sleeves
  • 3 sealing cones
  • 4 cone, brass
  • 5 compression screws

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
  • For more EMC cable glands, refer to SKINTOP® MS-SC-M and MS-M BRUSH, and compatible counter nut SKINDICHT® SM-PE-M
  • Example order identification:
    SHVE-M 20 / 16 / 15 /11
    20 = Connection thread metric
    16 = Function thread PG
    15 = Clear width of sealing cone (F)
    11 = Clear width of earthing sleeve (B)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Earthing sleeve: blank brass
    Sealing cone: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.