SKINDICHT® RWV-M without E+D

SKINDICHT® RWV-M without E+D, angle cable gland with cable running parallel to the housing wall, corrosion-resistant and combinable

Corrosion-resistant Space requirement Connector with standard housing unit Temperature-resistant

CE

Article number Article designation / size Ø G B in mm Thread length D mm K L SW1 Ø A1 SW2 Ø A2 Pieces / PU Base Unit Price (base price)
SKINDICHT® RWV-M without E+D
52107801
M 12 x 1,5 - 21 11.5 5 21 14.0 16 17.0 18.9 25
52107811
M 16 x 1,5 - 23 11.5 5 24 18.0 20 22.0 24.5 25
52107821
M 20 x 1,5 - 28.5 12.5 5 29 22.0 24 27.0 30.1 25
52107831
M 25 x 1,5 - 30 13.5 5 31 27.0 29 32.0 35.7 10
52107841
M 32 x 1,5 - 33.5 13.5 5 33 34.0 33.5 41.0 45.6 10
52107851
M 40 x 1,5 - 43 15.5 5 43 42.0 43 46.0 50.6 5
Available from stock
Available soon
Not available

Benefits

  • Combination of different conduit glands is possible
  • Space- and weight-saving application due to thin cable diameters
  • Decrease in installation height
  • Cable runs parallel to the housing wall
  • Corrosion-resistant

Application range

  • Angled glands are used in areas where cables have to run in parallel to the housing wall.
  • Electric motor manufacturing
  • Machine and equipment manufacturing
  • Plant engineering
  • Light and sound applications

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • The protection class is dependent on the combination with the various special glands. The minimum standard is IP 55.
  • Counter nut to be used: SKINDICHT® SM-M
  • For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® RWV-M without incised sealing ring (E) and compression screw (D)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting
    Hexagon nut: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.