SKINDICHT® KW-M

SKINDICHT® KW-M, metric, glass fibre-reinforced polyamide angle cable gland to decrease in installation height, space- and weight-saving

Low weight Space requirement Connector with standard housing unit

CE

Article number Article designation / size A (mm) B in mm Ø E mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® KW-M
52106210
M 16 x 1,5 19 21.5 11 19 24.0 13 25
52106220
M 20 x 1,5 25 24.5 15 25 29.5 15 25
52106230
M 25 x 1,5 30 28 20 30 33.5 16 25
52106240
M 32 x 1,5 36 31.5 26 36 38.0 17 10
Available from stock
Available soon
Not available

Benefits

  • Space- and weight-saving application due to thin cable diameters
  • Decrease in installation height

Application range

  • Angled glands are used in areas where cables have to run in parallel to the housing wall.
  • Light and sound applications
  • Control cabinet manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Refer to SKINDICHT® O-ring NBR for suitable O-rings
  • SKINDICHT® KW-M can be combined with any cable gland, in particular with SKINTOP® ST-M
  • Counter nut to be used: SKINTOP® GMP-GL-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Polyamide, glass fibre-reinforced

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.