SKINDICHT® O-Ring NBR metric

SKINDICHT® O-Ring NBR metric,incised seal for sealing the housing reliably, to protect against oils, dust and water, ozone& UV-resistant

UV-resistant

Article number Article designation / size Inner Ø (mm) Cable thickness (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® O-Ring NBR metric
53102001
M 12 x 1,5 9.0 1.5 100
53102000
M 12 x 2,0 9.0 2 100
53102010
M 16 x 2,0 13.0 2 100
53102021
M 20 x 1,5 17.0 1.5 100
53102020
M 20 x 2,0 17.0 2 100
53102030
M 25 x 2,0 22.0 2 100
53102040
M 32 x 2,0 28.0 2 50
53102050
M 40 x 2,0 36.0 2 50
53102060
M 50 x 2,0 46.0 2 25
53102070
M 63 x 2,0 57.0 2 25
Available from stock
Available soon
Not available

Application range

  • For sealing the housing reliably to protect against oils, dust, and water at the connection thread of a gland or other similar parts

Note

  • O-rings with thickness of 1.5 mm are recommended for optimum sealing of the converter SKINDICHT® ZSE-M12/16/20 x 1.5
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Black

Material

  • NBR

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.