SKINDICHT® JT PTFE metric

SKINDICHT® JT PTFE metric, sealing rings, suitable for foodstuffs, resistant to oil, water, alkaline solutions, acids, solvents etc

Food & Beverage Good chemical resistance Acid-resistant Temperature-resistant

Article number Article designation / size Inner Ø (mm) Thickness (mm) Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® JT PTFE
53801030
M 12 12.1 2.0 16.6 100
53801040
M 16 16.1 2.0 21.1 100
53801050
M 20 20.1 2.0 27.5 100
53801060
M 25 25.1 3.0 33.4 50
53801070
M 32 32.1 3.0 40.3 50
53801080
M 40 40.2 3.0 51.5 25
53801090
M 50 50.2 3.0 61.6 25
53801100
M 63 63.2 3.0 73.9 25
Available from stock
Available soon
Not available

Benefits

  • Resistant to oil, water, alkaline solutions, acids, solvents, etc.
  • Suitable for foodstuffs

Application range

  • PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • White

Material

  • PTFE

Temperature range

  • -120°C to +250°C
    Short-term: up to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.