SKINDICHT® E-M

SKINDICHT® E-M, incised sealing rings, one seal for several clamping ranges, rings can be individually adapted to various cable diameters

CE

Article number Article designation / size Outer Ø x holes (mm) Thickness (mm) Outer Ø mm Pieces / PU Base Unit Price (base price)
SKINDICHT® E-M
52100620
E-M 12 10.0 x 5 5.0 10 250
52100621
E-M 16 13.8 x 3/6/9 5.5 13.8 250
52100622
E-M 20 17.6 x 4/7/10/13 6.0 17.6 250
52100623
E-M 25 22.6 x 8.5/11.5/14.5/17.5 7.5 22.6 100
52100624
E-M 32 29.6 x 16/19/22/25 9.5 29.6 100
52100625
E-M 40 37.6 x 23/26/29/32 12.0 37.6 50
52100626
E-M 50 47.6 x 30/33/36/39 12.0 47.6 50
52100627
E-M 63 60.6 x 36/39/42/45 14.0 60.6 50
Available from stock
Available soon
Not available

Benefits

  • One seal for several clamping ranges
  • Rings can be individually adapted to various cable diameters

Application range

  • Incised sealing ring for SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.