SKINDICHT® MR-M hex.

SKINDICHT® MR-M, reducer hexagonal, enables the use of cable gland with smaller connection threads than the existing threaded holes

Space requirement

Article number Thread, male M1 Thread, female M2 SW wrench size mm Ø А (mm) Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® MR-M hex.
52101965
16 x 1.5 12 x 1.5 18 20.2 8.5 5.5 50
52101966
20 x 1.5 16 x 1.5 22 24.4 9.0 6 50
52101967
25 x 1.5 16 x 1.5 28 31.2 10.0 6.5 50
52101968
25 x 1.5 20 x 1.5 28 31.2 10.0 6.5 50
52101969
32 x 1.5 16 x 1.5 36 40.0 11.5 8 25
52101972
32 x 1.5 20 x 1.5 36 40.0 11.5 8 25
52101973
32 x 1.5 25 x 1.5 36 40.0 11.5 8 25
52101974
40 x 1.5 25 x 1.5 43 47.5 12.5 8.5 10
52101975
40 x 1.5 32 x 1.5 43 47.5 12.5 8.5 10
52101976
50 x 1.5 40 x 1.5 54 58.0 14.0 10 5
52101977
63 x 1.5 50 x 1.5 67 74.0 14.0 9.5 5
52101979
75 x 1.5 63 x 1.5 80 90.0 17.0 11 1
Available from stock
Available soon
Not available

Benefits

  • Enables the use of cable glands with smaller connection threads than the existing threaded holes
  • With guide notch for O-ring
  • Assembling with a wrench

Application range

  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • FKM O-ring
    -20 °C to +200 °C

Material

  • Body: nickel-plated brass
    O-ring: NBR

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.