SKINDICHT® ME-M ATEX

SKINDICHT® ME-M ATEX, enlarger, enables the use of cable glands with larger connection threads than the existing threaded holes

Assembly time Space requirement Reliability

EX IECEx

Article number Thread, male M1 Thread, female M2 Overall height (mm) SW wrench size mm Outer thread length (mm) Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® ME-M ATEX
52104580
12 x 1.5 16 x 1.5 17 18 5 20.0 50
52104581
16 x 1.5 20 x 1.5 20 22 6 24.0 50
52104582
20 x 1.5 25 x 1.5 22.5 27 6.5 30.0 50
52104583
25 x 1.5 32 x 1.5 21.5 34 6.5 37.7 25
52104584
32 x 1.5 40 x 1.5 23 42 7 46.0 25
52104585
40 x 1.5 50 x 1.5 26 54 8 59.0 25
52104586
50 x 1.5 63 x 1.5 32 67 9 73.0 10
Available from stock
Available soon
Not available

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes
  • With guide notch for O-ring
  • Assembling with a wrench

Application range

  • Equipment group II / Category 2G+1D
  • Devices, machines and apparatus
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Norm references / Approvals

  • DIN EN 60079-0DIN EN 60079-7DIN EN 60079-31

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC
    Ex II 1D Ex ta IIIC
    IECEx IBE 13.0028X

Material

  • Body: nickel-plated brass
    O-ring: NBR

Temperature range

  • -30°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.