SKINDICHT® EKU-M

SKINDICHT® EKU-M, metric cable gland accessories for cable glands with larger connection threads than the existing threaded holes

Assembly time Space requirement Reliability

Article number Thread, male M1 Thread, female M2 SW wrench size mm Pieces / PU Base Unit Price (base price)
SKINDICHT® EKU-M
52100300
12 x 1.5 16 x 1.5 20 100
52100301
16 x 1.5 20 x 1.5 24 100
52100302
20 x 1.5 25 x 1.5 29 100
52100303
25 x 1.5 32 x 1.5 36 50
52100304
32 x 1.5 40 x 1.5 46 25
52100305
40 x 1.5 50 x 1.5 55 10
52100306
50 x 1.5 63 x 1.5 68 10
Available from stock
Available soon
Not available

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes
  • Assembling with a wrench
  • Supporting surface for spanner means scratches on the housing are avoided

Application range

  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)
  • Black (RAL 9005), UV-resistant

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.