SKINDICHT® LA

SKINDICHT® LA, duct, as protection against sharp or angular housing walls, easy to assemble, for control cabinet manufacturing

Reliability

Article number Article designation / size Metal thickness (mm) Sleeve outer Ø (mm) Hole in housing Ø (mm) Sleeve inner Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® LA
61713520
LA 3 1.5 - 2.0 10 7 3 100
61713530
LA 4 1.5 - 2.0 11 8 4 100
61713540
LA 5 1.5 - 2.0 11 7 5 100
61713550
LA 6 1.5 - 2.0 14 9 6 100
61713560
LA 7 1.5 - 2.0 16 12 7 100
61713570
LA 8 1.5 - 2.0 15 11 8 100
61713580
LA 9 1.5 - 2.0 16 11 9 100
61713590
LA 11 1.5 - 2.0 19 14 11 100
61713600
LA 12 1.5 - 2.0 25 18 12 100
Available from stock
Available soon
Not available

Benefits

  • Protection against sharp or angular housing walls
  • Easy to assemble

Application range

  • Housings
  • Control cabinet manufacturing

Note

  • Simply push the grommet into the hole until the groove engages.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000879
  • ETIM 5.0 Class-Description: Feed through spout

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000879
  • ETIM 6.0 Class-Description: Feed through spout

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -30°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.