SKINDICHT® DTN

SKINDICHT® DTN, duct, can be used as multiple-duct sleeve, with strain relief, for cables from 4-32mm cable diameter

Optimum strain relief

Article number Article designation / size Ø F mm Metal thickness (mm) Hole in housing Ø (mm) Sleeve inner Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® DTN
52105020
DTN 1 4.0 - 9.0 2.5 16 9 50
52105030
DTN 2 7.0 - 12.0 2.5 19 12 50
52105040
DTN 3 12.0 - 17.5 2.5 25 18 50
52105050
DTN 4 18.0 - 23.0 2.5 32 25 25
52105060
DTN 5 25.0 - 29.0 3.0 38 32 25
Available from stock
Available soon
Not available

Benefits

  • Can be used as multiple-duct sleeve
  • Strain relief

Application range

  • Grommets for cables from 4 to 32 mm cable diameter.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000879
  • ETIM 5.0 Class-Description: Feed through spout

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000879
  • ETIM 6.0 Class-Description: Feed through spout

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.