SKINDICHT® SM-PE-M

SKINDICHT® SM-PE-M, counter nuts with cutting edges to cut through the insulating layer, thus guaranteeing an optimum EMC contact

Good chemical resistance Mechanical resistance

CE

Article number Article designation / size Thickness (mm) SW wrench size mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SM-PE-M
52103300
M 12 x 1,5 4.7 15 17.3 100
52103310
M 16 x 1,5 4.7 19 21.9 100
52103320
M 20 x 1,5 4.7 24 27.7 100
52103330
M 25 x 1,5 5.2 30 34.6 50
52103340
M 32 x 1,5 5.7 36 41.5 50
52103350
M 40 x 1,5 6.5 46 53.1 25
52103360
M 50 x 1,5 6.5 60 69.3 10
52103370
M 63 x 1,5 7.0 70 80.8 10
52103371
M 75 x 1,5 8.0 85 95.0 1
52103372
M 90 x 2 10.0 102 114.0 1
52103373
M 110 x 2 12.0 124 135.0 1
Available from stock
Available soon
Not available

Benefits

  • Cutting edges cut through the insulating layer, thus guaranteeing an optimum EMC contact
  • Suitable for all metric glands used in earthing and EMC applications

Application range

  • For lacquered, anodised or powder-coated housings.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.