SKINDICHT® SM-M

SKINDICHT® SM-M, metric counter nuts for through-holes on thin-walled housings

Also available as lead-free version - the lead-free articles end on LF after the article number

Good chemical resistance Mechanical resistance

CE

Article number Article designation / size Thickness (mm) SW wrench size mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SM-M
52102998 M 6 x 1 3.2 10 11.1 50
52102997 M 8 x 1 4.0 13 14.4 50
52103000
M 12 x 1,5 3.0 15 16.5 100
52103010
M 16 x 1,5 3.0 19 20.9 100
52103020
M 20 x 1,5 3.5 24 26.4 100
52103030
M 25 x 1,5 4.0 30 33.0 100
52103040
M 32 x 1,5 4.0 36 39.6 100
52103050
M 40 x 1,5 5.0 46 50.6 50
52103060
M 50 x 1,5 5.0 60 65.0 50
52103070
M 63 x 1,5 5.0 70 77.0 25
52103071
M 75 x 1,5 8.0 85 95.0 1
52103072
M 90 x 2 10.0 102 114.0 1
52103073
M 110 x 2 12.0 124 135.0 1
SKINDICHT® SM-M - Lead-free brass version
52103000LF
M 12 x 1,5 3.0 15 16.5 100
52103010LF
M 16 x 1,5 3.0 19 20.9 100
52103020LF
M 20 x 1,5 3.5 24 26.4 100
52103030LF
M 25 x 1,5 4.0 30 33.0 100
52103040LF
M 32 x 1,5 4.0 36 39.6 100
52103050LF
M 40 x 1,5 5.0 46 50.6 50
52103060LF
M 50 x 1,5 5.0 60 65.0 50
52103070LF
M 63 x 1,5 5.0 70 77.0 25
Available from stock
Available soon
Not available

Application range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.