SKINDICHT® SM-M INOX

SKINDICHT® SM-M INOX, stainless steel metric counter nuts for through-holes on thin-walled housings

Metric threaded, stainless steel counter nut

Good chemical resistance Mechanical resistance

CE

Article number Article designation / size Thickness (mm) SW wrench size mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SM-M INOX
52032585
M 12 x 1,5 2.8 17 16.5 10
52032615
M 16 x 1,5 2.8 19 20.9 10
52032625
M 20 x 1,5 3.0 24 26.7 10
52032635
M 25 x 1,5 3.5 30 33.0 10
52032645
M 32 x 1,5 4.0 36 39.0 10
52032655
M 40 x 1,5 5.0 46 50.0 10
52032665
M 50 x 1,5 5.0 55 60.0 10
52032675
M 63 x 1,5 6.0 70 78.0 10
Available from stock
Available soon
Not available

Application range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Stainless steel 303

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.