SKINDICHT® U-M

SKINDICHT® U-M/U-PG, steel washers, galvanized, between compression screw and adapter

CE

Article number Article designation / size Outer Ø x inner Ø (mm) Outer Ø mm Pieces / PU Base Unit Price (base price)
SKINDICHT® U-M
52100610
U-M 12 10.0 x 7.0 10 300
52100611
U-M 16 14.0 x 11.0 14 300
52100612
U-M 20 18.0 x 15.0 18 300
52100613
U-M 25 23.0 x 19.0 23 200
52100614
U-M 32 30.0 x 26.0 30 200
52100615
U-M 40 38.0 x 34.0 38 100
52100616
U-M 50 48.0 x 43.0 48 100
52100617
U-M 63 61.0 x 52.0 61 100
Available from stock
Available soon
Not available

Application range

  • For use between compression screw and adapter.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000098
  • ETIM 5.0 Class-Description: Washer

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000098
  • ETIM 6.0 Class-Description: Washer

Material

  • Steel, galvanized

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.