SKINTOP® CLICK BLK

SKINTOP® CLICK BLK, blind plug with innovative CLICK system, counter nut and thread not required, captive, simple, free assembly

Assembly time Robust Reliability

CE VDE DNV

Article number Article designation / size M (hole in mm) SW1/SW2 mm Overall length C (mm) Thread length D mm Wall thickness, S (mm) Pieces / PU Base Unit Price (base price)
SKINTOP® CLICK BLK light grey
52109013
CLICK BLK 16 16.3 (-0.2) 14.0 / 22.0 28.5 8 1.0 - 4.0 50
52109014
CLICK BLK 20 20.3 (-0.2) 18.0 / 27.0 29.5 8 1.0 - 4.0 25
52109015
CLICK BLK 25 25.3 (-0.2) 22.0 / 14.0 30.5 8 1.0 - 4.0 25
Available from stock
Available soon
Not available

Benefits

  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Fewer parts, counter nut no longer needed
  • No thread required

Application range

  • Dummy plug with innovative CLICK system for fast installation in hard-to-reach locations. Perfect solution for closing pre-made bore holes that are no longer required.
  • Control cabinet manufacturing
  • Measurement, control and electrical applications
  • Automation technology
  • Plant engineering, machinery manufacturing

Included

  • Included: disassembly tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Body: special polyamide
    Seal: special elastomer

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.