SKINDICHT® BLK-M

SKINDICHT® BLK-M, blind plugs for closing pre-threaded holes, cost-effective solution made from Polystyrol

Reliability UV-resistant Waterproof

CE

Article number Article designation / size Overall length C (mm) Thread length D mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® BLK-M
52006600
M 12 x 1,5 8.0 6 15.0 100
52006610
M 16 x 1,5 9.0 6 20.0 100
52006620
M 20 x 1,5 9.5 6 24.0 100
52006630
M 25 x 1,5 11.5 8 30.0 100
52006640
M 32 x 1,5 12.0 8 37.0 50
52006650
M 40 x 1,5 13.0 8 46.0 25
52006660
M 50 x 1,5 15.0 10 56.0 25
52006670
M 63 x 1,5 17.0 12 70.0 25
Available from stock
Available soon
Not available

Benefits

  • For closing pre-threaded holes
  • Cost-effective solution

Application range

  • Control cabinet manufacturing
  • Distribution box
  • Junction boxes

Product features

  • Assembling with screwdriver

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Impact-resistant polystyrene

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • -25°C to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.