SKINDICHT® BLK-GL-M

SKINDICHT® BLK-GL-M, glass fibre-reinforced polyamide blind plugs with high stability for closing pre-threaded holes

Robust Reliability Waterproof

CE

Article number Article designation / size Overall length C mm Thread length D mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® BLK-GL-M silver-grey
52006101
M 12 x 1,5 8.0 6 15.0 100
52006111
M 16 x 1,5 9.0 6 20.0 100
52006121
M 20 x 1,5 9.5 6 24.0 100
52006131
M 25 x 1,5 11.5 8 30.0 100
52006141
M 32 x 1,5 12.0 8 37.0 50
52006151
M 40 x 1,5 13.0 8 46.0 25
52006161
M 50 x 1,5 15.0 10 56.0 25
52006171
M 63 x 1,5 17.0 12 70.0 25
SKINDICHT® BLK-GL-M light grey
52006100
M 12 x 1,5 8.0 6 15.0 100
52006110
M 16 x 1,5 9.0 6 20.0 100
52006120
M 20 x 1,5 9.5 6 24.0 100
52006130
M 25 x 1,5 11.5 8 30.0 100
52006140
M 32 x 1,5 12.0 8 37.0 50
52006150
M 40 x 1,5 13.0 8 46.0 25
52006160
M 50 x 1,5 15.0 10 56.0 25
52006170
M 63 x 1,5 17.0 12 70.0 25
SKINDICHT® BLK-GL-M black
52006103
M 12 x 1,5 8.0 6 15.0 100
52006113
M 16 x 1,5 9.0 6 20.0 100
52006123
M 20 x 1,5 9.5 6 24.0 100
52006133
M 25 x 1,5 11.5 8 30.0 100
52006143
M 32 x 1,5 12.0 8 37.0 50
52006153
M 40 x 1,5 13.0 8 46.0 25
52006163
M 50 x 1,5 15.0 10 56.0 25
52006173
M 63 x 1,5 17.0 12 70.0 25
SKINDICHT® BLK-GL-M silver-grey mounted with O-ring
52006109
M 12 x 1,5 8.0 6 15.0 100
52006119
M 16 x 1,5 9.0 6 20.0 100
52006129
M 20 x 1,5 9.5 6 24.0 100
52006139
M 25 x 1,5 11.5 8 30.0 100
52006149
M 32 x 1,5 12.0 8 37.0 50
52006159
M 40 x 1,5 13.0 8 46.0 25
52006169
M 50 x 1,5 15.0 10 56.0 25
52006179
M 63 x 1,5 17.0 12 70.0 25
SKINDICHT® BLK-GL-M light grey mounted with O-ring
52006107
M 12 x 1,5 8.0 6 15.0 100
52006117
M 16 x 1,5 9.0 6 20.0 100
52006127
M 20 x 1,5 9.5 6 24.0 100
52006137
M 25 x 1,5 11.5 8 30.0 100
52006147
M 32 x 1,5 12.0 8 37.0 50
52006157
M 40 x 1,5 13.0 8 46.0 25
52006167
M 50 x 1,5 15.0 10 56.0 25
52006177
M 63 x 1,5 17.0 12 70.0 25
SKINDICHT® BLK-GL-M black mounted with O-ring
52006106
M 12 x 1,5 8.0 6 15.0 100
52006116
M 16 x 1,5 9.0 6 20.0 100
52006126
M 20 x 1,5 9.5 6 24.0 100
52006136
M 25 x 1,5 11.5 8 30.0 100
52006146
M 32 x 1,5 12.0 8 37.0 50
52006156
M 40 x 1,5 13.0 8 46.0 25
52006166
M 50 x 1,5 15.0 10 56.0 25
52006176
M 63 x 1,5 17.0 12 70.0 25
Available from stock
Available soon
Not available

Benefits

  • For closing pre-threaded holes
  • High stability due to glass fibre reinforcement

Application range

  • Control cabinet manufacturing
  • Distribution box
  • Junction boxes

Product features

  • Assembling with screwdriver

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Certifications

  • UL pending

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005)

Material

  • Polyamide, glass fibre-reinforced
  • O-Ring: NBR

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • With O-ring: -20°C to +100°C
    Without O-ring: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.