SKINDICHT® BL-M

SKINDICHT® BL-M, brass blind plugs for closing pre-threaded holes, assembling with screwdriver

Corrosion-resistant Robust Reliability Temperature-resistant

CE

Article number Article designation / size Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® BL-M
52103100
M 12 x 1,5 14.0 100
52103110
M 16 x 1,5 18.0 100
52103120
M 20 x 1,5 22.0 100
52103130
M 25 x 1,5 28.0 100
52103140
M 32 x 1,5 35.0 50
52103150
M 40 x 1,5 44.0 25
52103160
M 50 x 1,5 54.0 10
52103170
M 63 x 1,5 70.0 10
52103190
M 75 x 1,5 80.0 1
SKINDICHT® BL-M with O-ring
52103105
M 12 x 1,5 14.0 100
52103115
M 16 x 1,5 18.0 100
52103125
M 20 x 1,5 22.0 100
52103135
M 25 x 1,5 28.0 100
52103145
M 32 x 1,5 35.0 50
52103155
M 40 x 1,5 44.0 25
52103165
M 50 x 1,5 54.0 10
52103175
M 63 x 1,5 70.0 10
Available from stock
Available soon
Not available

Benefits

  • For closing pre-threaded holes
  • Assembling with screwdriver

Application range

  • Machine and equipment manufacturing
  • Electric motor manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • Fitted with FKM O-ring

Material

  • Body: nickel-plated brass

Protection rating

  • IP 54
  • IP 68 (with O-Ring)

Temperature range

  • With O-ring: -30°C to +100°C
    Without O-ring: -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.