SKINDICHT® BL-M ATEX

SKINDICHT® BL-M ATEX, nickel plated brass blind plugs, high degree of protection & cold impact resistance, for mobile applications in offshore

Corrosion-resistant Robust Reliability Temperature-resistant

CE EX IECEx

Article number Article designation / size SW wrench size mm Thread length D mm Outer Ø (mm) PU Base Unit Price (base price)
SKINDICHT® BL-M ATEX
52103103
M 12 x 1,5 16 5 17.8 50
52103113
M 16 x 1,5 20 5 22.0 50
52103123
M 20 x 1,5 24 6 26.4 50
52103133
M 25 x 1,5 29 7 31.9 50
52103143
M 32 x 1,5 36 8 39.6 25
52103153
M 40 x 1,5 45 8 49.5 25
52103163
M 50 x 1,5 54 9 59.0 10
52103173
M 63 x 1,5 67 10 73.5 10
Available from stock
Available soon
Not available

Benefits

  • High degree of protection
  • Cold impact resistance

Application range

  • Equipment group II / Category 2G+1D
  • Devices, machines and apparatus
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0029X

Material

  • Body: nickel-plated brass
    O-ring: NBR

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 5 bar

Temperature range

  • -30°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.