SKINDICHT® MA-M/PG

SKINDICHT® MA-M/PG, adapter, enables the use of PG accessories in metric threads

Mechanical resistance Robust

Article number Thread, male M1 Thread, female PG Pieces / PU Base Unit Price (base price)
SKINDICHT® MA-M / PG
52104200
16 x 1.5 7 100
52104210
20 x 1.5 9 50
52104220
25 x 1.5 11 50
52104230
25 x 1.5 13.5 50
52104240
25 x 1.5 16 50
52104250
32 x 1.5 16 25
52104260
32 x 1.5 21 25
52104270
40 x 1.5 21 25
52104280
50 x 1.5 29 10
52104290
63 x 1.5 36 10
52104300
63 x 1.5 42 10
Available from stock
Available soon
Not available

Benefits

  • Enables the use of PG accessories in metric threads

Application range

  • Adapter from a metric outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • with O-ring fitted

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.