SKINDICHT® HYGIENIC BL-NPT

SKINDICHT® HYGIENIC BL-NPT, stainless steel blind plugs with hygienic design for closing pre-threaded holes

  • Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
  • No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components.

Temperature-resistant Reliability Robust Oil-resistant Corrosion-resistant Good chemical resistance Food & Beverage

CE ECOLAB NSF

Article number Article designation / size SW wrench size mm Overall length C mm Thread length D mm Outer Ø mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
52103494
NPT 1/4" 16 17.4 7 18.8 18.8 5
52103495
NPT 3/8" 20 18.7 7.8 22.8 22.8 5
52103496
NPT 1/2" 24 20.3 8.4 26.8 26.8 5
52103497
NPT 3/4" 29 21.5 8.8 31.8 31.8 5
Available from stock
Available soon
Not available

Benefits

  • For closing pre-threaded holes
  • Assembling with a wrench

Application range

  • Food machinery, equipment and components
  • For use in product zone
  • Pharmaceutical industry

Norm references / Approvals

  • NSF/ANSI 169
    Hygienic design for machinery and components
  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • FDA 21 CFR 177.2600
    Special sealing element for food and beverage industry in North America
  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14 159
    Security of machinery – Hygienic requirements for the design of machinery

Product Make-up

  • Material and shape provide an easy and safe cleaning
  • By the blue coloring of the sealing material clearly distinguishable from foodstuffs
  • NPT connection thread acc. to ASME B1.20.1 - 2013

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Material

  • Body: stainless steel - V4A (1.4404 / 316L)
    Insert: polyamide
    Sealing: special elastomer

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.