e-Shop

SKINDICHT® WN-M

SKINDICHT® WN-M, duct with pierceable membrance for easy cable feed-through whereever strain relief is not required

Article number Article designation / size Opening (mm) SW wrench size mm Thread length D mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
52020513
M 16 x 1,5 5.0 - 10.0 15 10 20.0 200
52020523
M 20 x 1,5 8.0 - 13.5 19 12 24.0 200
52020533
M 25 x 1,5 9.0 - 16.0 24 12 28.0 100
52020543
M 32 x 1,5 11.0 - 22.0 30 14 37.0 50
52020553
M 40 x 1,5 17.0 - 34.0 37 16 45.0 50
52020563
M 50 x 1,5 22.0 - 35.0 46 18 55.5 20
52020573
M 63 x 1,5 24.0 - 43.0 56 20 68.5 10
Available from stock
Available soon
Not available

Benefits

  • Pierceable membrane

Application range

  • Easy cable feed-through wherever strain relief is not required.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Note

  • Upon request: Black colour

Colour delivered

  • Light grey (RAL 7035)

Material

  • PE

Protection rating

  • IP 54

Temperature range

  • -30°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.