Low Smoke Halogen Free Cable
With the increased demand for safety in public areas and buildings, contractors are now being advised to install materials that are non-hazardous to members of the public in case of fire. It is now understood that smoke and poisonous fumes can be a greater risk to lives than that of fire alone.
The biggest issue is the full understanding of what is a true low smoke halogen free cable (LSHF, LSZH, LSOH)?
A cable that ensures security during fire must have passed three tests pertaining to halogen content, low smoke density and flame propagation. LAPP’s range of low smoke halogen free products are stringently tested to IEC and VDE standards to ensure peace of mind where human life or valuable property are exposed to a high risk of fire hazards.
ÖLFLEX® CLASSIC 130 H & 135 CH
➤ Low smoke
➤ Halogen free
➤ Flame retardant
➤ Suitable for control on static installation or for occasional flexing operations
➤ It can be used in public facilities, airports, railway stations and constructions, particularly where human and animal life as well as valuable property are exposed to a high risk of fire hazards
The 135CH version is an unbedded screened LSHF control cable which contains a copper wire braid for EMC protection
ÖLFLEX® CLASSIC 110 H & 110 CH
➤ Low smoke
➤ Halogen free
➤ Increased oil resistance
➤ Suitable for use in damp or dry conditions within industrial environments
➤ Suitable as a control cable for static installation or for occasional flexing operations
➤ Particularly useful where fire hazard is a consideration and areas where high value property is concentrated
The CH version contains a copper wire braid for EMC protection
UNITRONIC® LiHH / LiHCH / LiHCH (TP)
➤ Flexible cables for control and data transmission, for low current applications
➤ Intended for static laying and flexible use in dry and damp interiors
➤ Ideally suited for areas with a high density of people as well as high value property that requires protection in case of fire
The UNITRONIC® LiHCH has a tinned copper wire braid to protect the cable against external electrical influences.
The UNITRONIC® LiHCH (TP) has twisted pairs for de-coupling of circuits, and a tinned copper wire braid to protect the cable against external electrical influences.