Populated Cable Chain
ÖLFLEX® CONNECT CHAIN
Decades of research and work with all the major drive manufactures have given LAPP the expertise and capabilities to specify the right cable chain system for your application – from light duty nylon chain to steel or anything in between.
YOUR BENEFITS | OUR SERVICES |
---|---|
➤ Reduced system failures and downtime often caused by improper installation of products
| ➤ Custom design for each application based on customer requirements
|
SILVYN® CHAIN - A solution for every application
Nylon Chain
- Cable chains made from nylon (polyamide PA 6) for self-supporting or sliding applications or applications with circular motion
- For use in standard applications
- Open or fully closed design available
Steel Chain
- Cable chains made of steel (galvanised steel or stainless steel) for standard self-supporting, sliding applications or applications with circular motion
- Ideal for more demanding environments (e.g. extremely low or high temperatures, hot chips, etc.)
- Open or fully closed design available
Combined Chain
- Cable chain made of combined materials (e.g. nylon sidebands with aluminum frames or aluminum covers, etc.) for unique requirements
- Combination of nylon, aluminum or steel parts capable of withstanding harsh environment and increase chain lifetime while maintaining optimal cost
- Open or fully closed design available