ÖLFLEX® Torsion FRNC

Olflex%20Torsion

Brand new is the ÖLFLEX® TORSION FRNC. It is a true all-rounder - cold, torsion and oil resistant and also certified for North America. It is suitable for highly flexible applications such as so-called "loop installation" in wind turbines in the transition from the rotating nacelle to the static tower section, for connecting generators and control units or for use in moving machine components where torsional forces can occur. The key highlights of the new ÖLFLEX® TORSION FRNC: It is torsion resistant up to +/- 150 degrees per metre, has a temperature range of -40°C to +90°C, is halogen free and highly flame retardant (IEC 60332-3-24), UL/CSA approved, passes the high oil resistance test for OIL RES II and is suitable for use in voltage classes up to U0/U 0.6/1 kV.

 

Development of the ÖLFLEX® TORSION FRNC paid particular attention to easy and uncomplicated assembly. Thanks to a special insulation compound, removal of the cable insulation or stripping the single conductors can be carried out quickly and very easily. The high flexibility of the cable also allows space-saving installation with small bending radii.