New ÖLFLEX® CHAIN 815 CY

OELFLEX 815CYF1

ÖLFLEX® CHAIN 815 CY

 

The ÖLFLEX® CHAIN 815 CY is the perfect combination of an economic solution and a high quality product.

 

Including the existing characteristics of the ÖLFLEX® range (flexibility, flame retardant…); this new cable is designed with additional assets to enhance its reliability.

 

The inner sheath has been removed and the tinned copper braid is now directly over the conductors in order to reduce the outer diameter, which leads to easier installations and space-saving.

 

Its compact design makes it applicable for use in power chains or moving machine parts, in measuring, control and regulating circuits and in plant engineering. Thanks to it high flexibility, it is also suitable for assembly and production lines and for all kind of machines.

 

Moreover, ÖLFLEX® CHAIN 815 CY fulfils EMC requirements which mean that these cables are not affected by the cause of electromagnetic interferences. With this cable, Lapp Group guarantees a cable solution for a wide range of uses.