e-Shop

FLEXIMARK® Micro Kit

FLEXIMARK® micro kit - a handy box with all the accessories you need for marking plastic cables and single cores "on site".

Good chemical resistanceAssembly time

Article number Article designationMarkers / PUPUBase Unit

Price (base price)

Micro Kit
83290100FLEXIMARK® Micro Kit WH-1
Letters
83290120Trasp strips A WH12001
83290121Trasp strips B WH12001
83290122Trasp strips C WH12001
83290123Trasp strips D WH12001
83290124Trasp strips E WH12001
83290125Trasp strips F WH12001
83290126Trasp strips G WH12001
83290127Trasp strips H WH12001
83290128Trasp strips I WH12001
83290129Trasp strips J WH12001
83290130Trasp strips K WH12001
83290131Trasp strips L WH12001
83290132Trasp strips M WH12001
83290133Trasp strips N WH12001
83290134Trasp strips O WH12001
83290135Trasp strips P WH12001
83290136Trasp strips Q WH12001
83290137Trasp strips R WH12001
83290138Trasp strips S WH12001
83290139Trasp strips T WH12001
83290140Trasp strips U WH12001
83290141Trasp strips V WH12001
83290142Trasp strips W WH12001
83290143Trasp strips X WH12001
83290144Trasp strips Y WH12001
83290145Trasp strips Z WH12001
Numbers
83290102Trasp strips 0 WH12001
83290103Trasp strips 1 WH12001
83290104Trasp strips 2 WH12001
83290105Trasp strips 3 WH12001
83290106Trasp strips 4 WH12001
83290107Trasp strips 5 WH12001
83290108Trasp strips 6 WH12001
83290109Trasp strips 7 WH12001
83290110Trasp strips 8 WH12001
83290111Trasp strips 9 WH12001
Symbols
83290112Trasp strips + WH12001
83290113Trasp strips - WH12001
83290116Trasp strips . WH12001
83290115Trasp strips / WH12001
83290118Trasp strips Ø WH12001
83290114Trasp strips earthing symbol WH12001
83290117Trasp strips * WH12001
83290119Trasp strips : WH12001
Available from stock
In stock in Germany
Not available

Benefits

  • One system for different applications
  • Possibility to switch marking text without removing the marker
  • Reduced installation time
  • Quick, effective and user-friendly, with vast reductions in stock holding
  • Durable PVC sleeves protect character elements from wear and degradation

Application range

  • Indoor applications
  • Quick and easy on-site assembly
  • For single core and cable marking
  • Marking before and after assembly

Product features

  • Fire behaviour according to UL 94V-0

Note

  • Pre-printed alphanumeric character elements are loaded into clear sleeves to mark wire, cable assemblies, terminal blocks and devices inside panels
  • Marking elements can be added or removed as required with removal hook (article no. 83290201)

Included

  • Micro Kit: 1x character strip with the text 1-9 und A B C E L N R S T V + -/ (1 character strip contains 24 markers)1x blank character strip in white and red50x transparent marking collars 3-4/15 mm20x transparent marking collars 8-10/15 mm50x transparent collars for cable tie 23 mm50x snap-on marking collars 2-3,5/15 mm50x snap-on marking collars 2,8-5/15 mm50x spark pins 1,5 mm2,9 mm, red20x spark pins 2,5 mm2,12 mm, blue20x spark pins 4 mm2, 12 mm, green50x self-adhesive component marking collar, 15 mm1x mounting tool (article no. 83290199)
  • Each TraspTM contains 50 strips with 24 single markers (so in total there are 1.200 markers in one PU)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Dimensions

  • Micro Kit: 170 x 210 x 75 mm
  • Width of the TRASPTM strips: 2,3 mm

On request

  • Further collars available on request

Colour delivered

  • Character strips: White
  • On request: Yellow character strips

Temperature range

  • -50°C to +80°C

  • Trasp TM ist ein eingetragenes Warenzeichen der Firma 3M.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.