FLEXIMARK® Shrink mark FCC
FLEXIMARK® Shrink mark FCC - customized printed shrink hoses, particularly for the rail industry
Shrink mark FK 12.7 RD 5-7 included in FLEXIMARK® sample bag (article no. M3251010)
Available from stock
In stock in Germany
Not available
Benefits
- Personalised printing of the shrinking tube segments according to customer specifications
- Protection of the cable insulation
Application range
- For cable marking
- For applications where space is tight
- E.g. for applications in the railway or wind industry
Norm references / Approvals
- Flame retardant according toASTM D635-HB
Note
- Markers will be delivered with the desired text (printing service is included in the price)
- One or two-line printing possible
- Please specify the desired text colour, mode of delivery (perforation or cut,lengths) and other requirements (e.g. textalignments) with your order
- Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
Column A: Row 1 content
Column B: Row 2 content
Column B or C: Number of markers with corresponding text
Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html
Included
- 1 PU= 1 marker, there is no mimimum purchase quantity
- Delivery either in cutted pieces or in one piece (already perforated)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- Black
- Also available in blue, red, yellow, white
Material
- Polyolefin
Shrinking ratio
- 2:1
Temperature range
- -55°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.