e-Shop

FLEXIMARK® Flexiprint LF

FLEXIMARK® Flexiprint LF are markers for single core marking and marking of glass fibre cables, easy and quick to install.

LF1 included in FLEXIMARK® sample bag (article no. M3251010)

Good chemical resistanceHalogen-freeAssembly timeUV-resistant

Article number Article designationColourA (mm)A (mm)C (mm)D (mm)E (mm)For mm²Markers / PUBase Unit

Price (base price)

Large packaging (75 sheets)
83280005
FLEXIMARK® Flexiprint LF0 YE-75yellow22.95.23.913.12.40.25 - 0.754500
83254420
FLEXIMARK® Flexiprint LF1 YE-75yellow235.24.911.23.50.75 - 1.54500
83254440
FLEXIMARK® Flexiprint LF1L YE-75yellow345.25223.50.75 - 1.52250
83254460
FLEXIMARK® Flexiprint LF1B YE-75yellow255.75.911.24.21.5 - 2.54500
83254480FLEXIMARK® Flexiprint LF1BL YE-75yellow365.76224.21.5 - 2.52250
83254500
FLEXIMARK® Flexiprint LF2 YE-75yellow2676.5115.52.5 - 6.04500
83254520
FLEXIMARK® Flexiprint LF3 YE-75yellow411110.5178.46.0 - 16.01500
83254406
FLEXIMARK® Flexiprint LF0 WH-75white22.95.23.913.12.40.25 - 0.754500
83254426
FLEXIMARK® Flexiprint LF1 WH-75white235.24.911.23.50.75 - 1.54500
83254446
FLEXIMARK® Flexiprint LF1L WH-75white345.25223.50.75 - 1.52250
83254466
FLEXIMARK® Flexiprint LF1B WH-75white255.75.911.24.21.5 - 2.54500
83254486FLEXIMARK® Flexiprint LF1BL WH-75white365.76224.21.5 - 2.52250
83254506
FLEXIMARK® Flexiprint LF2 WH-75white2676.5115.52.5 - 6.04500
83254526
FLEXIMARK® Flexiprint LF3 WH-75white411110.5178.46.0 - 16.01500
Available from stock
In stock in Germany
Not available

Benefits

  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Easy to install

Application range

  • For single core marking
  • Marking of optical fibre cables
  • Marking before assembly
  • For cable cross-sections over 16.00 mm², cable ties can be used for installing single markers

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in
  • Normal version: Up to 7 characters
    L version (e.g. LF1L): Up to 15 characters

Included

  • One label sheet consists of 20-60 perforated markers, depending on the size
  • Sheetsize: 80-100mm x 210mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Yellow, white
  • On request: green, blue and red

Material

  • Halogen-free polyester
  • Thickness: 0.175 mm

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.