e-Shop

FLEXIMARK® Organized shrink tube

FLEXIMARK® Organized Shrink Tube are pre-cutted shrink tubes for wire and cable marking. Also available as diesel-resistant and halogen-free version.

Mechanical and plant engineeringRailWind EnergyHalogen-freeAssembly timeSpace requirement

Article number Article designationColourShrinkage range (mm)Length (mm)Markers / PUPUBase Unit

Price (base price)

Not halogen-free
83260044
FLEXIMARK® Org.shr. 2.4/0.8-25(2) YEyellow0.8 - 2.425.020001
83260035
FLEXIMARK® Org.shr. 2.4/0.8-38(1) YEyellow0.8 - 2.438.010001
83260026
FLEXIMARK® Org.shr. 2.4/0.8-50(1) YEyellow0.8 - 2.450.010001
83260045
FLEXIMARK® Org.shr. 3.2/1.0-25(2) YEyellow1.0 - 3.225.020001
83260036
FLEXIMARK® Org.shr. 3.2/1.0-38(1) YEyellow1.0 - 3.238.010001
83260027
FLEXIMARK® Org.shr. 3.2/1.0-50(1) YEyellow1.0 - 3.250.010001
83260046
FLEXIMARK® Org.shr. 4.8/1.6-25(2) YEyellow1.6 - 4.825.020001
83260037
FLEXIMARK® Org.shr. 4.8/1.6-38(1) YEyellow1.6 - 4.838.010001
83260028
FLEXIMARK® Org.shr. 4.8/1.6-50(1) YEyellow1.6 - 4.850.010001
83260047
FLEXIMARK® Org.shr. 6.4/2.0-25(2) YEyellow2.0 - 6.425.020001
83260038
FLEXIMARK® Org.shr. 6.4/2.0-38(1) YEyellow2.0 - 6.438.010001
83260029
FLEXIMARK® Org.shr. 6.4/2.0-50(1) YEyellow2.0 - 6.450.010001
83260048
FLEXIMARK® Org.shr. 9.5/3.0-25(2) YEyellow3.0 - 9.525.010001
83260039
FLEXIMARK® Org.shr. 9.5/3.0-38(1) YEyellow3.0 - 9.538.05001
83260030
FLEXIMARK® Org.shr. 9.5/3.0-50(1) YEyellow3.0 - 9.550.05001
83260049
FLEXIMARK® Org.shr. 12.7/4.0-25(2)YEyellow4.0 - 12.725.010001
83260040
FLEXIMARK® Org.shr.12.7/4.0-38(1)YEyellow4.0 - 12.738.05001
83260031
FLEXIMARK® Org.shr.12.7/4.0-50(1)YEyellow4.0 - 12.750.05001
83260041
FLEXIMARK® Org.shr. 19.0/6.0-38(1)YEyellow6.0 - 19.038.05001
83260032
FLEXIMARK® Org.shr.19.0/6.0-50(1)YEyellow6.0 - 19.050.05001
83260051
FLEXIMARK® Org.shr. 5.4/8.0-25(2)YEyellow8.0 - 25.425.06001
83260042
FLEXIMARK® Org.shr.25.4/8.0-38(1)YEyellow8.0 - 25.438.03001
83260033
FLEXIMARK® Org.shr. 25.4/8.0-50(1)YEyellow8.0 - 25.450.03001
83260043
FLEXIMARK® Org.shr. 38.1/12.7-38(1)YEyellow12.7 - 38.138.01001
83260034
FLEXIMARK® Org.shr. 38.1/12.7-75(1)YEyellow12.7 - 38.175.01001
83260050
FLEXIMARK® Org. shr.19.0/6.0-25(2)YEyellow6.0 - 19.025.010001
Available from stock
In stock in Germany
Not available

Benefits

  • Reduced working time
  • Already cut to the exact length

Application range

  • Covers a wide range of cable diameters, even applicable for single core marking

Norm references / Approvals

  • Not halogen-free version: UL 224 certified

Note

  • Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
  • Recommended ribbon: FTI-X 60-300 BK (article no. 83260206)

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

On request

  • Also available as diesel-resistant version (with SNCF-NF F00-608 approval)

Colour delivered

  • Standard colour: Yellow
  • Also available in white

Material

  • Polyolefin
  • Shrink ratio:
    Halogen-free version: 2:1
    Not halogen-free version: 3:1

Temperature range

  • Halogen-free version:
    -55°C to +105°C
    Not halogen-free Version:
    -55°C to +135°C
  • Shrinking temperature: +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.